New Brochure: Vacuum Clamping System for Metal Parts

15.01.2009

Even components whose geometry makes them difficult to clamp mechanically can be fixed accurately and without distortion using the new Schmalz clamping system.

Clamping with short set-up times, high holding forece and top precision

The vacuum clamping system Matrix Plate consists of three standard modular components: Matrix base plate, vacuum distributor and vacuum generator. The Matrix Plate version to be used is selected on the basis of the complexity of the workpiece's geometry, the processing type and the horizontal forces to be absorbed. For each application, the Matrix Plate ensures that you can fasten flat metal workpieces with a planar underside with minimum set-up times and high precision. The vacuum clamping system can be fixed on the machine table quickly and easily using clamping claws or a zero point clamping system.

The new brochure offers a clear overview

The title picture of the brochure "Vacuum Clamping Systems - Matrix-Plate for Metalworking" from J.Schmalz GmbH

A new brochure provides comprehensive information on the technology and various equipment and application possibilities. It explains in brief and simple words how the Matrix Plate vacuum clamping system works. The brochure also contains clear instructions on setting up clamping systems for simple as well as complex workpieces. Technical information and data, order information and practical application examples make it a perfect all-round information package.


The brochure is available free of charge upon request and can be ordered under the following link.

Downloads

Questions regarding public relations:
 
J. Schmalz GmbH
Marketing Communications
Aacher Strasse 29
D-72293 Glatten
Tel.: +49 (0)7443 2403-506
Fax: +49 (0)7443 2403-9506
presse@schmalz.de
Questions regarding usage:
 
J. Schmalz GmbH
Customer Centre
Aacher Strasse 29
D-72293 Glatten
Tel.: +49 (0)7443 2403-105
Fax: +49 (0)7443 2403-9105
kundencenter@schmalz.de

Further information:

Availability and price check
Vacuum components, clamping systems and workshop equipment


Direct order


Shopping cart

0Positions 0,00 €

International fairs

Meet us personally. We present our products worldwide on several trade fairs.

More...