New from Schmalz: Flexible vacuum clamping system Multi-Clamp VC-M
14.05.2009
Mobile and multifunctional - the vacuum clamping system Multi-Clamp VC-M can be used on virtually all surfaces and can be used flexibly in the workshop and on construction sites
It's a familiar problem: once again you're missing that "third hand" to fix a workpiece that needs finishing or adjusting. But you already need both hands to operate the tool. What's more, some workpieces do not lend themselves easily to being clamped with a vice, and more often than not the vice is actually a hindrance. To meet this challenge, the vacuum specialist J. Schmalz GmbH, 72293 Glatten, Germany, has just developed a device that assists both the technician in the workshop and the fitter on the construction site: the mobile and highly flexible vacuum clamping system Multi-Clamp VC-M.
-
- new vacuum clamping system Multi-Clamp VC-M with turn/swivel fixture Multi-Base for the flexible processing of a wooden plate
The sophisticated clamping system Multi-Clamp VC-M is based on Schmalz vacuum clamping technology that has been tried and tested in all sectors of trade and industry. In this case, the compact system can be installed flexibly in a great variety of ways, on a workbench or on an existing work surface: it can be screwed on, fixed using a vice or by means of vacuum. When using the "vacuum suction" fixing option, you need a second Multi-Clamp vacuum plate under the entire system. The vacuum clamping system Multi-Clamp VC-M consists of a Multi-Clamp vacuum plate and the Multi-Base turn/swivel fixture. This means the vacuum plates can also be used as a cost-effective alternative without the turn and swivel function.
-
- cost-efficient clamping solution by means of two vacuum plates Multi-Clamp VC-M-P
The modular structure of the basic system of the Multi-Clamp vacuum plate VC-M-P and Multi-Base turn/swivel fixture VC-M-B allows for individual clamping, positioning and fixing in all positions, so that the workpiece can be worked on from all sides. In addition, the Multi-Base basic system can be rotated on its axis through 360°, can be swivelled left and right through 90° and can be fixed in any position with the use of a clamping lever. Depending on requirements, tension forces of up to 1,500 N (at -800 mbar) can be established, which makes it possible to undertake "bulkier" operations on the secured workpiece. Maximum versatility guarantees a robust sealing cable, which makes the Multi-Clamp vacuum plate suitable for various workpiece formats.
The vacuum clamping system Multi-Clamp VC-M is available in two versions: with integrated pneumatic vacuum generation (vacuum ejector) or with vacuum pump. In both cases, you only need a power connection to operate a compressed-air device or the vacuum pump. This new system offers a very flexible and easily usable vacuum clamping system, with which various small to medium-sized workpieces can be fixed for all kinds of operation. Use of the new vacuum clamping system is by no means confined to woodworking – also workpieces made of plastic, metal etc. can be easily clamped using the Multi-Clamp VC-M, without damaging material or surfaces.
Downloads
Questions regarding public relations: |
|
|---|---|
|
J. Schmalz GmbH Marketing Communications Aacher Strasse 29 D-72293 Glatten |
Tel.: +49 (0)7443 2403-506 Fax: +49 (0)7443 2403-9506 presse@schmalz.de |
Questions regarding usage: |
|
|---|---|
|
J. Schmalz GmbH Customer Centre Aacher Strasse 29 D-72293 Glatten |
Tel.: +49 (0)7443 2403-105 Fax: +49 (0)7443 2403-9105 kundencenter@schmalz.de |
Search
Extended searchAvailability and price check
Vacuum components, clamping systems and workshop equipment
Direct order
Shopping cart
International fairs
Meet us personally. We present our products worldwide on several trade fairs.
More...