New from Schmalz: Flexible vacuum clamping system Multi-Clamp VC-M

14.05.2009

Mobile and multifunctional - the vacuum clamping system Multi-Clamp VC-M can be used on virtually all surfaces and can be used flexibly in the workshop and on construction sites

It's a familiar problem: once again you're missing that "third hand" to fix a workpiece that needs finishing or adjusting. But you already need both hands to operate the tool. What's more, some workpieces do not lend themselves easily to being clamped with a vice, and more often than not the vice is actually a hindrance. To meet this challenge, the vacuum specialist J. Schmalz GmbH, 72293 Glatten, Germany, has just developed a device that assists both the technician in the workshop and the fitter on the construction site: the mobile and highly flexible vacuum clamping system Multi-Clamp VC-M.

new vacuum clamping system Multi-Clamp VC-M with turn/swivel fixture Multi-Base for the flexible processing of a wooden plate

The sophisticated clamping system Multi-Clamp VC-M is based on Schmalz vacuum clamping technology that has been tried and tested in all sectors of trade and industry. In this case, the compact system can be installed flexibly in a great variety of ways, on a workbench or on an existing work surface: it can be screwed on, fixed using a vice or by means of vacuum. When using the "vacuum suction" fixing option, you need a second Multi-Clamp vacuum plate under the entire system. The vacuum clamping system Multi-Clamp VC-M consists of a Multi-Clamp vacuum plate and the Multi-Base turn/swivel fixture. This means the vacuum plates can also be used as a cost-effective alternative without the turn and swivel function.


cost-efficient clamping solution by means of two vacuum plates Multi-Clamp VC-M-P

The modular structure of the basic system of the Multi-Clamp vacuum plate VC-M-P and Multi-Base turn/swivel fixture VC-M-B allows for individual clamping, positioning and fixing in all positions, so that the workpiece can be worked on from all sides. In addition, the Multi-Base basic system can be rotated on its axis through 360°, can be swivelled left and right through 90° and can be fixed in any position with the use of a clamping lever. Depending on requirements, tension forces of up to 1,500 N (at -800 mbar) can be established, which makes it possible to undertake "bulkier" operations on the secured workpiece. Maximum versatility guarantees a robust sealing cable, which makes the Multi-Clamp vacuum plate suitable for various workpiece formats.


The vacuum clamping system Multi-Clamp VC-M is available in two versions: with integrated pneumatic vacuum generation (vacuum ejector) or with vacuum pump. In both cases, you only need a power connection to operate a compressed-air device or the vacuum pump. This new system offers a very flexible and easily usable vacuum clamping system, with which various small to medium-sized workpieces can be fixed for all kinds of operation. Use of the new vacuum clamping system is by no means confined to woodworking – also workpieces made of plastic, metal etc. can be easily clamped using the Multi-Clamp VC-M, without damaging material or surfaces.

Downloads

Questions regarding public relations:
 
J. Schmalz GmbH
Marketing Communications
Aacher Strasse 29
D-72293 Glatten  
Tel.: +49 (0)7443 2403-506
Fax: +49 (0)7443 2403-9506
presse@schmalz.de
 
Questions regarding usage:
 
J. Schmalz GmbH
Customer Centre
Aacher Strasse 29
D-72293 Glatten  
Tel.: +49 (0)7443 2403-105
Fax: +49 (0)7443 2403-9105
kundencenter@schmalz.de
 

Further information:

Availability and price check
Vacuum components, clamping systems and workshop equipment


Direct order


Shopping cart

0Positions 0,00 €

International fairs

Meet us personally. We present our products worldwide on several trade fairs.

More...