Energy Efficiency with the VAGG Vacuum Unit

29.10.2009

Dramatic reduction of energy consumption

Here, we compare a conventional vacuum generator with the VAGG vacuum unit from Schmalz. This is used, for example, for clamping workpieces in CNC machining centres.
Unlike the conventional vacuum generator, which runs throughout the entire clamping/milling process, continuing to consume energy, the VAGG vacuum unit's integrated energy-saving regulation enables the user to save enormous amounts of energy. This system interrupts vacuum generation once a particular vacuum value has been reached. Vacuum generation is switched back on only when this value exceeds the preset minimum vacuum value.

There are considerable differences in the total running time of the vacuum generator. With the conventional vacuum generator, the running time per clamping/milling process is 60.33 minutes (including evacuation time). With the Schmalz VAGG vacuum unit, the running time is only 2 minutes. When calculated for use in two operating shifts with 14 milling processes per day, there is a dramatic difference in the operating time between the two units. Here, the VAGG vacuum generator has a clear advantage: This unit requires only 28 minutes in comparison to 844.62 for the conventional unit. This results in an energy consumption of 0.51 kWh/day instead of 15.48 kWh. With 245 work days per year, the total energy consumption is reduced by 3,668 kWh.


At an average industrial electricity price of EUR 0.1255/kWh, the annual cost of energy generation for the VAGG vacuum unit is only EUR 15.70 compared to EUR 476 for the conventional vacuum generator. This translates to an annual savings of around 97% on operating costs. CO2 emissions are reduced from 3,500 kg to 125 kg (around 97% reduction).

Questions regarding usage:
 
J. Schmalz GmbH
Customer Centre
Aacher Strasse 29
D-72293 Glatten  
Tel.: +49 (0)7443 2403-105
Fax: +49 (0)7443 2403-9105
kundencenter@schmalz.de
 

Further information:

Availability and price check
Vacuum components, clamping systems and workshop equipment


Direct order


Shopping cart

0Positions 0,00 €

International fairs

Meet us personally. We present our products worldwide on several trade fairs.

More...