The Full Spectrum of Vacuum Gripping Systems

30.07.2009

With its modular vacuum gripping systems based on standardised components, Schmalz offers a cost-efficient means of realizing application-specific solutions for automated handling processes.
Schmalz’s range comprises the FX/FXC, FM/FMC and SBX large-area vacuum gripping systems, the SPZ layer gripping system, and the SSP vacuum spider.

FX/FXC and FM/FMC large-area vacuum gripping systems

The FX/FXC large-area vacuum gripping system for handling cans

The FX/FXC is a compact vacuum gripping system with a fully integrated pneumatic vacuum generator.
It is ideal for automated palletising/depalletising, picking and sorting different workpieces such as cardboard, wood, metal and plastic, whether with or without gaps in the surface.

  • Main body made of aluminium, available in variable lengths

  • Integrated function modules in each end cover

  • Integrated sealing change plate, plug-in ejector and valve technology

  • Possibility to use multiple main bodies in combination


The FM/FMC large-area vacuum gripping system is a variant of the FX/FXC with external vacuum generation. This is an advantage if multiple large-area grippers need to be supplied with suction. The user also has a choice between ejector-based or vacuum-pump-based compressed air generation.
The FM/FMC is also differentiated by its low height and weight, which is useful for certain applications. Otherwise, the areas of application are identical to those of the FX/FXC large-area vacuum gripping system.

SBX large-area vacuum gripping system

The SSP vacuum spider for handling layers of veneer

The SBX large-area vacuum gripping system is the first choice for handling layers of large, heavy goods such as doors, sheet materials, sawn timber and steel profiles or transport materials with contorted, rough surfaces.
This heavy-duty product is by no means itself heavy − its compact dimensions make a big contribution to ensuring that goods can be positioned quickly and reliably per robot.

  • Vacuum generation can be provided by compressed air ejector, vacuum pump or blower

  • Flow valves integrated into the suction surface

  • Unused suction openings are automatically closed, allowing suction to be generated quickly and ultimately providing high holding power

  • Two SBX large-area vacuum gripper units can be used in tandem and fitted with a modified cross-arm to handle goods that are extremely long, narrow and flat.


SPZ layer gripping system

The SPZ layer gripping system with individual suction pads for handling cardboard boxes

The SPZ vacuum layer gripping system can be used to palletise/depalletise entire product layers, intermediate product layers, pallets, cases, boxes or film-packaged products with the lowest possible cycle times.

  • Extremely flexible in implementation

  • Provides optimal fit to the workpiece surface structure.

  • Suction plate made from special foam, even functions reliably at -28 °C.

  • Suction plate can be fitted with an auxiliary mechanical gripper

  • Option to implement a patented “curtain concept” to handle products that are difficult to handle automatically.


SSP vacuum spider

The SSP vacuum spider while handling furniture parts

SSP vacuum spiders are the preferred system for use in the robotic handling systems. They are also used to remove injection moulded parts from their moulds and to load cutting and machining centres with wood, plastic and sheet metals.

  • Main body is made of aluminium profiles, steel pipes and plastic connection/fastening components. Vacuum generator, valves, switching and monitoring components are mounted on these pipe and profile components.

  • Building-block system of coordinated components to build custom systems by putting together standard parts.

  • Possibility to combine different gripping technologies, e.g. vacuum, magnetic, mechanical, and pneumatic, in order to handle difficult-shaped goods fast and reliably.

  • Intelligent valve and control technology ensure that suction openings not in use close automatically


Questions regarding usage:
 
J. Schmalz GmbH
Customer Centre
Aacher Strasse 29
D-72293 Glatten  
Tel.: +49 (0)7443 2403-105
Fax: +49 (0)7443 2403-9105
kundencenter@schmalz.de
 

Further information:

Availability and price check
Vacuum components, clamping systems and workshop equipment


Direct order


Shopping cart

0Positions 0,00 €

International fairs

Meet us personally. We present our products worldwide on several trade fairs.

More...