Vacuum handling systems

All accounts about the newest products of our sector vacuum handling systems are listed here.

  • 15.01.2010
    Steel Sheet Handling Made Easy

    The Schmalz VacuMaster Vario crane-operated vacuum lifting device helps to achieve more safety and efficiency in steel sheet handling

  • 27.10.2009
    Handling large glass sheets outdoors

    The vacuum lifting device VacuMaster Glass is ideal for a safe and ergonomic handling of glass workpieces outdoors. VacuMaster Glass is attached to the site crane and effortlessly lifts loads up to 600 kg. The workpieces are held by up to eight suction plates. Only vacuum is used to hold the workpiece in place.

  • 27.10.2009
    Ergonomic Baggage and Package Handling

    For handling of package, passenger baggage and special baggage, the use of the vacuum tube lifter JumboFlex can make the decisive difference.

  • 14.10.2009
    Vacuum tube lifter JumboFlex with integrated Radio Control SRC

    The new Radio Control SRC enables the tube lifter’s vacuum generator to be easily switched on and off using a press button integrated into the handlebar and allows energy savings of up to 40 % a year.

Archive


Further information:

Availability and price check
Vacuum components, clamping systems and workshop equipment


Direct order


Shopping cart

0Positions 0,00 €

International fairs

Meet us personally. We present our products worldwide on several trade fairs.

More...