Vacuum tube lifter JumboFlex
11.07.2008
-
- Vacuum tube lifter JumboFlex for 35 kg load.
Ergonomic vacuum handling solutions
Vacuum handling solutions from Schmalz rationalise and humanise production processes by facilitating easy and efficient workpiece handling.
JumboFlex, the new vacuum tube lifter, is ideal for the frequent and very rapid movement of lighter goods, i.e. those with a weight of up to 35 kg. Used in combination with the company’s easy-to-move slewing cranes and crane systems made of aluminium, this item in the Schmalz catalogue delivers a perfect handling solution with ergonomic and simple single-hand operation.
Technical specifications
-
- Optimum adjustability for different workpieces. Integrated quick-change mechanism.
- Capacity: 20 kg or 35 kg
- Lifting hose diameter: 80 mm or 100 mm
- Vacuum generation: Electrical vacuum pump or pneumatic multi-stage ejector
- Lifting height: 1500 mm
- Total height: approx. 2500 mm
- Lift speed: 50 m/min to 60 m/min
Vacuum suction pads
-
- For handling plastic sacks up to 25 kg in weight. Integrated quick-change mechanism.
A range of suction pads is available for the different applications of the vacuum tube lifter. Double suction pads are available in addition to the single and sack suction pads depicted here.
The extensive palette of grippers enables you to safely and securely handle a large variety of workpieces, such as boxes, sacks, barrels, cans, furniture bodies, rolls of film and foil, etc.
Accessories
The product range is rounded off by a large number of accessories:
- silencer box for pump
- protective tube
- dust filter
- motor protection switch, etc
Innovative operating unit
-
- Controller integrated in the operating unit.
- Controller integrated in the operating unit
- Ergonomically optimised grip shape
- Equally easy to use for right-handed and left-handed users
- Sensitive regulation and control of lift speed
- Single operating unit for activation/deactivation and load release
Integrated quick-change mechanism
-
- Integrated quick-change mechanism
- Tube lifter features quick-change mechanism as standard component
- Permits the suction pads to be changed in a second without the need for tools
The load can be picked up flexibly
-
- The load can be picked up flexibly
- The suction pad’s 90° swivel range enables you to attach the tube lifter pick up workpieces from the side
- After being picked up, workpieces are automatically swivelled into a horizontal position
Rotation without limits
-
- Rotation without limits
- JumboFlex vacuum tube lifter can be rotated in any direction without limits
- Picked up workpieces can also be rotated without limits below the operating unit; locking possible in steps of 90°
Benefits at a glance
- Quick, ergonomic handling
- Increased productivity
- Impressive flexibility thanks to completely unimpeded mobility
- Handling of workpieces without damaging them
- Ideal for rooms with low ceilings
- Safe working environment
Questions regarding usage: |
|
|---|---|
|
J. Schmalz GmbH Customer Centre Aacher Strasse 29 D-72293 Glatten |
Tel.: +49 (0)7443 2403-105 Fax: +49 (0)7443 2403-9105 kundencenter@schmalz.de |
Search
Extended searchAvailability and price check
Vacuum components, clamping systems and workshop equipment
Direct order
Shopping cart
International fairs
Meet us personally. We present our products worldwide on several trade fairs.
More...