Tube lifter with Schmalz Radio Control

20.06.2008

Complete vacuum handling system with the JumboErgo vacuum tube lifter and vacuum blower mounted on a crane column.

Ergonomic vacuum handling solutions

Because of high energy costs and increasing environmental awareness, energy efficiency is being talked about today more than ever before. The new Schmalz Radio Control (SRC) is keeping abreast of these developments. It makes it possible to easily switch the Jumbo vacuum tube lifter’s vacuum generator on and off using a membrane keypad integrated into the control unit.


Design

Schmalz Radio Control integrated into the JumboErgo control unit for switching the vacuum blower on and off.

  • Control for switching vacuum blowers SB-M, SB-L or SB-V on or off integrated into the control unit (JumboSprint and JumboErgo models)

  • Uses radio signals between the vacuum tube lifter and the vacuum generator - with a range of approx. 30 m, also suited for large crane systems

  • Radio technology in the SRD frequency band with 869 MHz (SRD = Short Range Device)

  • Includes a motor protection switch to protect the blower

  • Wireless remote control operated using a sturdy membrane keypad that can be operated while wearing gloves

  • The transmitter’s power is generated by a solar cell/induction generator


Additional functions with the SB-V frequency controlled blower

  • Frequency can be set from 50 Hz to 100 Hz using the keypad (adjustable in steps of 5 Hz)

  • Starts up at the last frequency selected when switched on

  • Because no cabling is required, the vacuum tube lifter can be turned continuously

Features at a glance

  • Ergonomic, quick operation

  • Increased productivity and energy savings

  • Short amortisation time due to an attractive price

  • Innovative technology brings high reliability

Questions regarding usage:
 
J. Schmalz GmbH
Customer Centre
Aacher Strasse 29
D-72293 Glatten
Tel.: +49 (0)7443 2403-105
Fax: +49 (0)7443 2403-9105
kundencenter@schmalz.de

Further information:

Availability and price check
Vacuum components, clamping systems and workshop equipment


Direct order


Shopping cart

0Positions 0,00 €

International fairs

Meet us personally. We present our products worldwide on several trade fairs.

More...