NEW: Aluminium Slewing Cranes

18.03.2008

New: wall- and column-mounted slewing cranes SRA with aluminium jibs

Easy-running, flexible, safe ... – wall- and column-mounted aluminium slewing cranes offer many benefits!

Since the beginning of this year, Schmalz offers aluminium overhead crane systems which have many advantages over conventional crane systems made from steel. The Schmalz engineers have now made use of their knowledge in this area to extend the range of cranes even further. At the trade fair K in Düsseldorf, Schmalz presents fort he first time the new aluminium slewing cranes!


The highlights:

Important benefits:
Excellent properties with respect to ease of movement and ergonomical handling!

  • Addition to the product range: column- and wall-mounted slewing cranes SRA with aluminium jibs

  • Low intrinsic weight results in excellent properties with respect to ease of movement and ergonomical handling!

  • Easy acceleration and braking

  • Available for maximum loads of 65 to 650 kg

  • Maximum jib length 6 m

  • Short delivery times due to in-house manufacture

  • Fast and easy installation


The versions:

Benefit from...
our short delivery times, the very flexible configuration and our know-how!

There are two basic types of slewing cranes:

  • wall-mounted cranes

  • column-mounted cranes


Both versions are available in variants for use together with either a vacuum tube lifter Jumbo or a chain hoist, block and tackle or cable balancer. The latter can be used, for example, with a vacuum lifting device VacuMaster or for any oth4r chain-hoist application.


Innovations for your practical benefits!

The low intrinsic weight makes starting and braking easier.

Jib made of aluminium sections


  • Low intrinsic weight

  • Low moving mass means easier starting and braking

  • Easier and more ergonomical handling

Pivot bearing
  • Special bush bearings permit slewing with little effort

Trolley
  • Designed for very easy movement on the aluminium jib

  • Low intrinsic weight

  • Made of high-strength, fibreglass-reinforced plastic material

  • Special rollers ensure low rolling friction


Aluminium slewing cranes from Schmalz offer more...

The rollers of the trolley run extremely easily on the aluminium jib

  • Short delivery times

  • Extreme flexibility: many design possibilities with respect to column height, jib length, maximum load, etc.

  • The cranes are configured to match the specific requirements of each application


It goes without saying that the slewing cranes are perfectly matched to the Schmalz lifting devices. Nevertheless, they offer just as many variations and benefits for other chain-hoist applications!

Our system consultants will be happy to visit and advise you, without obligations.

Visit us at the trade fair K and see what our new aluminium crane systems can do!

The new aluminium slewing cranes will be available as standard products as of January 2008.


Questions regarding usage:
 
J. Schmalz GmbH
Customer Centre
Aacher Strasse 29
D-72293 Glatten  
Tel.: +49 (0)7443 2403-105
Fax: +49 (0)7443 2403-9105
kundencenter@schmalz.de
 

Further information:

Availability and price check
Vacuum components, clamping systems and workshop equipment


Direct order


Shopping cart

0Positions 0,00 €

International fairs

Meet us personally. We present our products worldwide on several trade fairs.

More...