NEW: Jumbo for explosion-hazard areas

15.03.2008

The new "explosion proof" Jumbo complies with the European explosion-protection directive 94/9/EG (ATEX 100).

It may be used in Zones 1 and 2 ("areas subject to explosion hazards resulting from flammable gases, mists and vapours") and Zones 21 and 22 ("areas subject to explosion hazards resulting from flammable dusts").

Ideal for the following industrial sectors:

This new vacuum-tube lifter may be used in explosion-hazard areas.

With the vacuum-tube lifter Jumbo, you can now transport loads quickly and ergonomically in the chemicals industry, in paint factories, in the production of pharmaceuticals, in woodworking shops, in the munitions industry or in bakeries.


Typical applications:

The Jumbo complies with the European explosion-protection directive 94/9/EG (Atex).

  • Handling of sacks

  • Handing of paint cans and barrels

  • Handling of chipboards

  • Handling of explosive materials


This ergonomical handling aid is available in various versions:

II 2 GD c II B 85°C(T6) 0°C<=Ta<=+40°C

  • JumboSprint Ex for loads of 45 to 85 kg.

  • JumboHandy Ex for lighter loads (up to 30 kg).

  • Versions with vacuum generation by a pneumatically driven multi-stage ejector SEM 100 or 300 Ex.


Further highlights:

  • A wide range of vacuum grippers made of stainless steel.

  • All mechanical components with antistatic finish.

  • Suitable cranes made of stainless steel or painted with equipotential bonding.

  • A comprehensive range of accessories which comply with the explosion-protection regulations (such as a quick-change adapter for quick and easy changing of the vacuum grippers).

The vacuum generators:

Multi-stage ejector SEM 300 EX made of stainless steel.

The multi-stage ejectors from Schmalz ensure low energy costs (in the case of intermittent, short-term operation) and pay for themselves quickly (due to their low purchase price). They are ideal for use on large cranes.


Further details:


They need little space.
They operate extremely quietly.
They are absolutely free of wear.
Air consumption: 1200 Nl/min
Operating pressure: 4-6 bar
For loads of up to 85 kg

Are you interested? Would you like a personal consultation?
We are at your service.
Write us a letter or an email, or call our Freecall number:
0800-Vakuum de (0800 / 825 886 33)!
If you would like a quotation, then fill out the questionnaire and send it back to us. We will then contact you without delay.


Questions regarding usage:
 
J. Schmalz GmbH
Customer Centre
Aacher Strasse 29
D-72293 Glatten  
Tel.: +49 (0)7443 2403-105
Fax: +49 (0)7443 2403-9105
kundencenter@schmalz.de
 

Further information:

Availability and price check
Vacuum components, clamping systems and workshop equipment


Direct order


Shopping cart

0Positions 0,00 €

International fairs

Meet us personally. We present our products worldwide on several trade fairs.

More...