New: VacuMaster Window Comfort

12.03.2008

The main benefits of the new Window Comfort: easy handling with the ergonomically designed "comfort" operator handle, integrated controls for the vacuum and the chain hoist and vacuum generation with automatic air-saving function!

Ergonomical handling of sheets of glass and windows

For the manufacturers of windows, the vacuum specialist J. Schmalz GmbH offers the special lifting-device variant VacuMaster Window. For some time now, devices of this type have been used successfully for the vertical handling of sheets of glass and complete windows.


Highlights:

  • 3 versions with different maximum loads (170 kg, 225 kg, 300 kg)

  • Manual turning by 90° to the left and right

  • Ergonomical handling of the workpieces by a single person

  • High safety level thanks to vacuum reservoir, electronic warning device and manometer

Applications:

Vertical handling of sheets of glass or windows. The suction-pad arrangement also permits the handling of multi-sash windows with frames which project up to 45 mm.

The experience gained in the successful introduction of the VacuMaster Comfort series has now been applied to the existing vacuum lifting device VacuMaster Window.

New features of the VacuMaster Window Comfort:

The VacuMaster Window comfort offers new features which make handling considerably easier, such as easy turning of the workpiece by 90° and much more.

  • Comfortable handling with the aid of an ergonomically designed operator handle

  • Integrated controls for the chain hoist and the vacuum

  • Integrated energy-saving function

The pump runs only when the vacuum in the vacuum reservoir drops below a preset level. Something which occurs only rarely when handling airtight workpieces such as sheets of glass. This function provides a considerable increase in the operating lifetime of the pump, saves energy and reduces the noise level of the device.


Complete material-flow solution:

Schmalz plans, manufactures and delivers your perfect material-flow solution: lifting device, chain hoist and crane system!

Schmalz supplies not only the lifting device, but also the precisely matched components for a user-specific material-flow solution! Everything is available from a single source: planning, manufacture, installation and maintenance!



The ideal combination:

  • Vacuum lifting device VacuMaster Window Comfort

  • Chain hoist (optionally with frequency regulation)

  • Schmalz aluminium crane system


Questions regarding usage:
 
J. Schmalz GmbH
Customer Centre
Aacher Strasse 29
D-72293 Glatten  
Tel.: +49 (0)7443 2403-105
Fax: +49 (0)7443 2403-9105
kundencenter@schmalz.de
 

Further information:

Availability and price check
Vacuum components, clamping systems and workshop equipment


Direct order


Shopping cart

0Positions 0,00 €

International fairs

Meet us personally. We present our products worldwide on several trade fairs.

More...