Compact Ejector with Added Value
05.11.2009
Pneumatic compact ejector with integrated blow-off system allows for the shortest handling cycles
-
- The SEAC-RP compact ejector with an integrated, pneumatic air-saving regulation and an integrated blow-off system, ready for mounting.
Compact, light and strong with an extra blow-off feature, the new SEAC-RP compact ejector from vacuum technology specialist J. Schmalz GmbH provides both decentralised vacuum generation and added functional value, using as little space as possible.
The SEAC-RP vacuum generator is the latest in a series of innovative Schmalz products, and it meets energy efficiency and resource optimisation requirements. That’s because the SEAC-RP compact ejector, which is powered by compressed air, has integrated pneumatic air-saving regulation that guarantees minimal, demand-driven consumption of compressed air and thereby helps reduce energy and operation costs.
Indeed, the compact ejector is very compact and light-weight. As such, it is ideally suited for integration in vacuum systems and does not adversely affect the dynamics, or the process or movement speed of the handling system or robot. The combination of a high-speed and large suction capacity and an integrated blow-off system guarantees that the shortest handling and cycle times. With a modular design, the SEAC-RP compact ejector, system monitor and suction pad constitute a unit to be installed separately on a decentralised vacuum generator. Installation is uncomplicated and mounting work is minimal.
In addition to integrated pneumatic air-saving regulation and the extra blow-off system, the compact ejector has an integrated silencer that helps reduce noise levels and improve working conditions for employees. There is also the option of attaching an electric vacuum switch for system monitoring, with an adjustable switching point.
The SEAC-RP compact ejector has an anodised aluminium main body and a sturdy design for automatic operation. It is particularly well suited for use in rapid and highly dynamic handling or robot systems, for example during the treatment of sheet metal, wood, plastic, CDs or packaging material.
More information about the products
More information about the industries
Questions regarding usage: |
|
|---|---|
|
J. Schmalz GmbH Customer Center Aacher Straße 29 D-72293 Glatten |
Tel.: +49 (0)7443 2403-105 Fax: +49 (0)7443 2403-9105 kundencenter@schmalz.de |
Search
Extended searchAvailability and price check
Vacuum components, clamping systems and workshop equipment
Direct order
Shopping cart
International fairs
Meet us personally. We present our products worldwide on several trade fairs.
More...