New suction pads for the automotive industry
New from Schmalz: the vacuum tube lifter JumboFlex

Further articles...


Netpioneer Karlsruhe GmbH - www.netpioneer.de



Recommend page
Add bookmark
Print

news & press > Press releases > Vacuum handling systems
Press releases on vacuum handling systems

Here, you will find all press releases about our product range "Vacuum handling systems".
The main emphasis is one the vacuum lifting devices VacuMaster, the vacuum tube lifters Jumbo and general production equipment. In addition to short press releases, this area contains detailed user reports and technical articles.


 
24/Sep/2008
New from Schmalz: the vacuum tube lifter JumboFlex

Fast and ergonomic handling of various loads weighing up to 35 kg - the new vacuum tube lifter JumboFlex or: low-cost rationalisation of your internal material flow.


 
16/Jun/2008
Remote control for vacuum tube lifters Programme extension vacuum tube lifter...
 
9/Jun/2008
Energy-efficient vacuum handling

Self-powered vacuum lifting devices VacuMaster Eco


 
23/May/2008
Slewing cranes and crane systems at a glance

New brochure now available!


 
23/May/2008
Easy to move, flexible and safe

Schmalz aluminium slewing cranes and crane systems optimize the internal flow of materials


 
16/Apr/2008
The deal symbiosis: vacuum and mechanics!

Vacuum handling systems can do many things, but not everything. The same applies to mechanical grippers. But together, these two technologies complement each other and permit new handling solutions.


 
31/Mar/2008
Handling of glass and window

Vacuum lifting devices VacuMaster Window Comfort and aluminium crane systems form optimally matched material-flow solutions for sheets of glass and windows.


 
11/Mar/2008
Vacuum handling for more efficiency

Dual woodworking centre and vacuum handling form an unbeatable productivity team!


 
14/Jan/2008
Rational transfer from the crate to the machine

Production and trading companies are increasingly relying on rationalisation equipment such as vacuum handling devices. This is also true for companies which cut sheets of material to size.


 
24/Oct/2007
Optimal material flow with aluminium cranes

Wall- and column-mounted aluminium slewing cranes - complete vacuum handling systems, including cranes, from a single source


 
17/Sep/2007
Handling as a value-creation factor

Vacuum handling systems or "The world of vacuum handling"


 
11/Sep/2007
New brochure "Branch Solutions Metal"

With the new brochure "Branch Solutions Metal", Schmalz presents a complete overview of ergonomic vacuum handling solutions for the metal industry.


 
31/Aug/2007
Flexible handling of sacks and cardboard boxes

Vacuum handling systems from Schmalz rationalise and humanise production processes


 
27/Jun/2007
50% more productive thanks to vacuum handling

Vacuum-assisted loading and unloading of sheet-metal machine tools saves personnel and costs and provides a considerable productivity increase for only a small investment.


 
15/May/2007
Ergonomic handling of sheets of glass and windows

Vacuum lifting devices of the VacuMaster Window series for flexible and rational handling of sheets of glass and windows.


 
3/May/2007
Workshop equipment as a rationalisation factor

With simple aids you can work more cost-effective, ergonomical and faster!


 
30/Mar/2007
Lightweight material-flow solution

Schmalz aluminium crane systems for economic handling and material-flow solutions from a single source or as self-built systems


 
6/Mar/2007
Complete solution for handling of sheet-metal parts

The loading of sheet metal working machines with vacuum handling devices offers many benefits.


 
13/Feb/2007
More rational commissioning of customer orders

Supplier of electric motors replaces manual handling of cardboard boxes in the commissioning area by vacuum tube lifters.


 
10/Jan/2007
Vacuum handling rationalises the commissioning of parts

Vacuum tube lifter with pneumatic swivelling unit is ideal for the handling of collectors for solar systems


 
31/Oct/2006
Making CNC woodworking centres more productive

Vacuum-aided loading and unloading of CNC centres improves productivity and makes work easier for the operators


 
16/Oct/2006
New from Schmalz: aluminium crane systems

Vacuum handling systems and aluminium cranes: nothing could be easier!


 
16/Oct/2006
A new member of the family of vacuum lifting devices: the new VacuMaster Eco

The new generation of vacuum lifting devices is now available in a self-powered version: VacuMaster Eco


 
25/Sep/2006
New brochure "Vacuum Handling Systems"

Handling with vacuum - all about vacuum tube lifters, vacuum lifting devices, cranes, chain hoists, workshop equipment and services.


 
12/Apr/2006
Ergonomical handling = more productivity

How long-term rationalisation effects can be achieved with simple vacuum handling systems and without major investments


 
6/Apr/2006
Vacuum handling improves machining efficiency

Vacuum-assisted handling and turning of solid-wood workbench tops permits a changeover from manual to automatic edge machining


 
28/Feb/2006
New: the VacuMaster BASIC/COMFORT from Schmalz

New vacuum lifting devices combine performance, operating safety and ease of use in a compact design


 
17/Jan/2006
Rational Barrel handling in chemical companies

Drastic reduction in truck unloading times with mobile vacuum lifting device which can be driven onto semi-trailers


 
14/Nov/2005
Vacuum handling in the commissioning sector

Flexible handling and palletizing of cardboard boxes of various sizes and weights containing wooden parts


 
20/Oct/2005
New brochure "VacuMaster Basic/Comfort"

Compact information about the new generation of vacuum lifting devices of the VacuMaster Basic/Comfort series


 
6/Oct/2005
New: VacuMaster Basic/Comfort from Schmalz

New vacuum lifting devices combine performance, operating safety and ease of operation in a compact, ergonomical format


 
13/Sep/2005
Rational handling of high-quality sheet metal

Articulated-jib crane and vacuum lifting device - a modular system for efficient and economical handing of sheet-metal parts


 
17/Jun/2005
Handle with care!

Rational handling of piano and furniture parts with easily damaged surfaces


 
10/May/2005
The JUMBO with the FM

The ideal combination for many applications: vacuum tube lifter JUMBO plus large-area gripper system FM


 
21/Apr/2005
Making light work of heavy sacks

Rational handling of sacks with little physical effort and no damage


 
24/Feb/2005
New publication: Vacuum technology in logistics

Vacuum lifting devices - standardised modules and individual handling-system solutions in material flow and in-house logistics


 
11/Feb/2005
As adaptable as a chameleon...

Safe handling of unstable products or packages with the vacuum multigripper.


 
9/Dec/2004
Economical production of elements for prefabricated houses

Vacuum handling systems as productivity motors – rational loading of multifunctional bridges and insertion of windows.


 
21/Oct/2004
Practical complete solution: vacuum lifting device plus crane

Articulated-jib crane and vacuum lifting device permit rational handling of sheet-metal parts even under difficult conditions.


 
18/Oct/2004
Cutting sheets of metal

Rational loading of cutting machines with vacuum lifting devices improves productivity and economics.


 
12/Oct/2004
Is your warranty really safe?

Vacuum handling systems with 36 and 24-month warranty periods – more safety and high availability.


 
12/Oct/2004
Careful handling of expensive wood

Gripping and transporting high-quality, easily damaged furniture components.


 
12/Oct/2004
Handling plastic sheets without damage

Vacuum lifting device permits rational and damage-free machine loading.


 
12/Jul/2004
Safe handling of parts with vacuum

Vacuum lifting device VacuMaster Light in practical use for loading a welding station with stainless-steel parts.


 
3/Jun/2004
Vacuum handling in explosion-hazard areas

Vacuum-tube lifter JUMBO Ex-Schutz 65 handles heavy sacks in explosion-hazard area.


 
20/Apr/2004
Easy loading of machine tools

Vacuum lifting device VacuMaster Light for loading and unloading a CNC machining centre with aluminium heat sinks.


 
13/Apr/2004
Lots of wind

Schmalz Blower – maintenance-free vacuum generation with directly driven, high-performance blowers.


 
17/Mar/2004
Pneumatic swivelling unit upgrades vacuum handling devices

Safe and easy swivelling of heavy and unwieldy workpieces from the horizontal position to the vertical position and vice versa


 
3/Mar/2004
Electric chain hoist for the VacuMaster Light

Ideal for flexible load handling: an electric chain hoist for loads of up to 100 kg, combined with a VacuMaster Light vacuum lifting device


 
9/Feb/2004
The best way to lift loads

Ergonomically optimum load handling is good for the workers' health and productivity.


 
7/Jan/2004
Changing the sheets

Safe and efficient handling of large metal sheets with the VacuMaster 750


 
3/Dec/2003
The new vacuum tube lifter JumboHandy

One-hand operation for load classes 20 and 30 kg


 
26/Nov/2003
The VacuMaster 750 closes the gap

Schmalz now offers vacuum lifting devices with six different lifting capacities, with a maximum of 2,000 kg


 
26/Nov/2003
Explosion-proof JUMBOs

Special version of the vacuum tube lifter JUMBO with pneumatic vacuum generation for use in explosion-risk areas


 
29/Oct/2003
Leave no stone unturned …

More productivity and cost savings with the vacuum lifting device VacuMaster Stone


 
29/Oct/2003
Vacuum handling devices in furniture manufacturing

More efficiency when sawing large sheets of wood


 
27/Oct/2003
Handling of raw materials in the pharmaceuticals industry

Vacuum tube lifters in the production of pharmaceuticals


 
30/Sep/2003
Vacuum workbench PVS-INNOSPANN

Maximal flexibility thanks to the modular INNOSPANN system


 
10/Sep/2003
Pneumatic vacuum generation for the vacuum tube lifter JUMBO

Newly developed multi-stage ejector from permits pneumatic vacuum generation for the vacuum tube lifter JUMBO as an alternative to a blower


 
24/Jul/2003
Easy handling of heavy plastic sheets

1 man and 1 vacuum tube lifter JUMBOERGO handle plastic sheets weighing up to 140 kg


 
20/May/2003
The new vacuum turning bench VWT 180°

Turning unwieldy and heavy panels is now a safe and easy "one-man show"


 
19/May/2003
Vacuum-tube lifters in practical use

Coil handling with annular gripper head


 
1/Apr/2003
A new generation of JUMBOs

Completely redesigned for even more ease of use: the vacuum-tube lifters of the JUMBO series


 
20/Mar/2003
Sheet handling made easy

Sheets of wood, plastic or fireproofing materials – the VacuMaster lifts everything.


 
20/Mar/2003
Rationalisation with vacuum handling devices

Vacuum-tube lifter with pneumatic 90° swivelling unit optimises production and assembly operations in applications such as window construction.


 
17/Oct/2002
Handling sheet metal with the VacuMaster Eco

Self-powered vacuum lifting device loads a plasma arc cutting system with metal sheets weighing up to 1,000 kg.


 
8/May/2002
VacuMaster Eco: The new member of the family ...

Schmalz expands the VacuMaster vacuum lifting devices product line to include automatic air-suctioning models.


 
19/Mar/2002
Vacuum handling in furniture manufacture

Both large and small woodworking companies are today forced to rationalise their production and material flow.


 
19/Mar/2002
More productivity with vacuum lifting devices

Directly from the sheet-metal rack to the nibbling punch.


 
26/Feb/2002
Time saved is easily earned money!

Rational loading of woodworking machines...


 
4/Feb/2002
Commissioning with vacuum tube lifters

The ability to deliver all products promptly must be regarded today as an important factor in the competition with other companies.


 
29/Jan/2002
Mobile aids for mobile homes

Vacuum lifting devices as mobile and flexible handling aids in the final assembly of mobile homes.


 
15/Jan/2002
Gripping and handling all types of sacks

Vacuum tube lifters of the Jumbo are ideal for the handling of sacks.




© 2006 Schmalz | Disclaimer



Login


Recommend page


Add bookmark


Print



Top