news & press > Product news > Vacuum clamping systems
Vacuum Clamping System VC-RC

Self-setting console system VC-RC for CNC machining centres.


Illustrated brochure

Clamping System VC-RC
Picture 1
The self-setting clamping system VC-RC



Picture 2
Nothing could be faster than the new VC-RC system!


More links
Informational Material

At this year's trade fair "HolzHandwerk" in Nuremberg, Schmalz presented the latest development in the sector of vacuum clamping systems:

the self-setting console system VC-R

Our highlights:

  • Automatic traversing of the suction blocks on the console

  • Automatic setting under control of the machine controller

  • Precisely repeatable positioning

  • Integrated cleaning system

  • Height tolerance of the suction blocks +/- 0.06 mm

  • Enormous range of different suction blocks

Your advantages:

  • Minimised setting-up times

  • Very high machining accuracy

  • Fast machining phases

  • Suction blocks for all applications




Contact for queries:

J. Schmalz GmbH
Kerstin Löffler
Marketing Services
Aacher Str. 29
72293 Glatten
Telefon: 07443/2403-323
Telefax: 07443/2403-623
 
eMail: kerstin.loeffler@schmalz.de