news & press > Product news > Vacuum clamping systems
14/Jan/2005
Innospann cup for the glass industry

Secure clamping of flat sheets of glass on CNC machining centres.

Illustrated brochure

Innospann cup for the glass industry
Innospann cup for the glass industry
Machining of flat sheets of glass on CNC systems with clamping tables equipped with suction blocks of the Innospann series.


Special stainless-steel screw for Innospann cup
Additional requirement
A special stainless-steel screw secures the Innospann cup mechanically to the base in order to withstand the strong blasts of compressed air used to release the sheet of glass.


Downloads
Product information Innospann cup
Download information
( )


 

After cutting, all edges of flat sheets of glass have to be ground smooth. This is done on CNC machine tools with clamping tables equipped with suction blocks of the Innospann series.
Many machine manufacturers and end users make their own suction blocks, but this costs time and money and often results in long set-up times of the format of the glass sheets changes.

 

Additional requirement:
A special stainless-steel screw is used to secure the Innospann cup mechanically to the base, since the glass industry uses strong blasts of compressed air to release the sheet of glass from the cup.

 

The advantages of the Innospann cups at a glance:

  • High holding force ensures that the sheets of glass cannot slip laterally during machining.
  • Very small height differences of the vacuum cups, permitting optimum grinding of the edges.
  • The cups are easily changed if they are damaged or become worn.

Benefits:

  • Reduced machine standstill times
  • Low service costs
  • High precision
  • Safe production process
  • Best possible surface quality 

Technical data:

  • Dimensions: 80 x 80 x 30 mm
  • Thread of securing screw: M8
  • Length of securing screw: L = 48 mm
  • Article No.: 10.01.15.00148



Contact for queries:

J. Schmalz GmbH
Stefan Eisenkohl
Vacuum Clamping Systems
Aacher Str. 29
72293 Glatten
Germany
Telefon: +49 7443 2403 280
Telefax: +49 7443 2403 680
 
eMail: stefan.eisenkohl@schmalz.de