New suction pads for the automotive industry
New from Schmalz: the vacuum tube lifter JumboFlex

Further articles...


Netpioneer Karlsruhe GmbH - www.netpioneer.de



Recommend page
Add bookmark
Print

news & press > Product news > Vacuum clamping systems
4/Oct/2007
New product: matrix plate for metalworking machines

Vacuum clamping system for clamping metal workpieces

Schmalz has long been the world market leader in the area of vacuum clamping systems for machining of wood and plastics. The Schmalz engineers have now applied their expertise and competence in clamping technology to the development of an innovation for the metalworking area.
 
This new product is called the "Matrix plate" and is particularly suitable for process-safe clamping of large, flat metal workpieces with smooth lower surfaces made, for example from aluminium, titanium or stainless steel.



Illustrations

Matrixplatte1 165
New: vacuum claming system "Matrix plate"
The new matrix plate permits safe clamping of, in particular, large,. flat metal objects with smooth lower surfaces


The highlights:

  • Distortion-free clamping of large, flat workpieces
  • High precision +/- 0.02 mm
  • Short set-up times and very easy handling
  • High horizontal holding forces

 

Application:

 

The new clamping systems demonstrates its advantages, in particular, in the clamping of large, flat workpieces which are difficult to clamp mechanically. Swivel clamps and vices are a thing of the past!

The matrix plate is mounted quickly and easily on the machine table (with the aid of clamping claws) and is then immediately ready for use for turning, grinding or milling of workpieces.

 



Matrixplatte2 165
Safely clamped and fixed
Workpieces can be clamped securely on the matrix plate for milling, turning and grinding operations!


Further benefits:

  • So-called friction pads permit machining operations which generate very high transverse forces.
  • The plate can be ground or milled after mounting it on the machine table, permitting accuracies in the area of 1/1000 mm.

 

Construction:

  • Base made from anodised aluminium
  • Clamping claws for securing the plate to the machine table (optional)
  • Mechanical stops to prevent the workpiece from moving
  • Hose nozzles for connection of the vacuum line and for connecting several plates together


Matrixplatte Skizze Gb 165
Clever construction – quick installation
The matrix plate is quickly and securely mounted on the machine table with the aid of clamping claws.



Your contact for enquiries:


J. Schmalz GmbH
Simone Göricke
Marketing
Aacher Str. 29
72293 Glatten
Phone: +49 7443/2403-367
Fax: +49 7443/2403-9367


eMail: simone.goericke@schmalz.de
 




© 2008 Schmalz | Disclaimer



Login


Recommend page


Add bookmark


Print



Top