news & press > Product news > Vacuum handling systems
Pneumatic vacuum generation for the vacuum-tube lifter JUMBO

Newly-developed multi-stage ejector from Schmalz makes pneumatic vacuum generation available for the JUMBO vacuum-tube lifters


Illustrated brochure

Jumbo SEM
Fig. 1
The newly-developed multi-stage ejector used on the vacuum-tube lifter of the JUMBO series

The newly-developed multi-stage ejector can be used on the vacuum-tube lifters of the JUMBO series as an alternative to a blower. This offers the users even more possibilities for use of the vacuum-tube lifters.

Advantages:

  • No blower is needed

  • No hoses need to be installed between blower and lifter

  • Low price

  • Faster return on investment

  • Suitable for use even in explosion-hazard areas

  • No mechanical wear

  • Lower heat and noise emissions

Construction and applications:

The ejector is equipped with three axial silencers for quieter operation. The optimum operating pressure is 6 bar. The lifting speed can be adapted to the user's requirements with the aid of the pressure regulator. The air consumption is 1,200 NI/min. The flow of compressed air can be switched off at any time by means of the shut-off valve on the pressure-reduction valve.


JumboErgo and JumboSprint: can be equipped with the multi-stage ejector SEM 300; maximum load: 85 kg


JumboHandy: can be equipped with the multi-stage ejector SEM 100, maximum load: 30 kg


The multi-stage ejectors, which have a high suction capacity, can be used universally with the vacuum-tube lifters of the JUMBO series. They permit handling of workpieces with almost all types of surfaces, including porous materials.




Contact for queries:

J. Schmalz GmbH
Marketing Services
Kerstin Löffler
Aacher Str.29

72293 Glatten
Telefon: +497443/2403-323
Telefax: +497443/2403-623
 
eMail: kerstin.loeffler@schmalz.de