news & press > Product news > Vacuum handling systems
Schmalz Blower SB

Maintenance-free vacuum generation with directly driven, high-performance blowers.

Illustrated brochure

Schmalz Blower SB
Schmalz Blower SB
New, directly driven blower with many advantages!


Schmalz Blower Box
Schmalz Blower Box
The silencer box makes the new blower even quieter.


Mounting kit
Mounting kit
With the aid of the mounting kit, the blower and the dust filter can be mounted easily on a slewing column crane.


More links
Inquiry Blower SB
Inquiry Jumbo

 

A new addition to the product range is the directly driven blower "Schmalz Blower SB", which offers many advantages and is ideal for use with the vacuum tube lifter Jumbo.

 

Highlights:

  • Safe handling of heavy or porous objects thanks to the high volume flow at a high vacuum
  • Safety factor for porous objects due to the high efficiency
  • Little heating of the exhaust air and the case
  • Low noise output (approx.72 dB(A)) at a less disturbing frequency due to the low rotational speed (direct drive)
  • Can be mounted horizontally or vertically

 

A safe investment:

  • 24-month warranty!!
  • Requires no maintenance
  • Robust construction with only a few parts
     

Versions:

The new blower is available in three different versions.

  • Schmalz Blower, Model SB-M, for Jumbo 35 and 45 (at 50 Hz) or Jumbo 35-140 (at 60 Hz)
  • Schmalz Blower, Model SB-L, for Jumbo 65-300 (at 50 Hz) or Jumbo 200 and 300 (at 60 Hz)
  • Schmalz Blower, Model SB-V, for Jumbo 35 –300, with frequency-regulated output
     

Accessories:

The silencer box "Schmalz Blower Box" offers further benefits:

  • The noise level of the blower is reduced to about 65 dB(A).
  • The blower is easily mounted on the basic support.
  • Low weight of the cover
  • Flow-optimised air guidance for effective cooling of the blower

 

The Schmalz Blower Box is available for all three versions of the new blower. The basic support of the Blower Box is galvanised and the cover is made of impact-resistant ABS plastic. The basic support is optionally available in stainless steel.

 

With the aid of the mounting kit, the blower can be mounted quickly and easily in a horizontal or vertical position on a slewing column crane. The dust filter can also be fitted very easily. 




Contact for queries:

J. Schmalz GmbH
Kerstin Löffler
Marketing Services
Aacher Str. 29
72293 Glatten
Telefon: +49 7443 2403 323
Telefax: +49 7443 2403 623
 
eMail: kerstin.loeffler@schmalz.de