New from Schmalz: Modular vacuum gripper system SSP
Remote control for vacuum tube lifters

Further articles...


Netpioneer Karlsruhe GmbH - www.netpioneer.de



Recommend page
Add bookmark
Print

news & press > Product news > Vacuum handling systems
12/Oct/2006
Aluminium Crane System

Ergonomical operation thanks to extreme ease of movement




A suitable crane system is necessary for simple and easy movement of loads with vacuum lifting devices and vacuum tube lifters.

The appropriate crane system complements the  vacuum lifting system designed for an individual application! For this reason, a special overhead crane system made of aluminium has been developed.

 

Your benefits at a glance:

  • Available as a single-beam or double-beam crane system
  • Ease of movement ensures extremely ergonomical operation
  • Simple installation
  • Low-cost crane solution
  • Short delivery times (available ex stock)
  • Very reliable
  • Suitable for loads weighing up to 660 kg



Illustrated brochure

Crane system
Aluminium single-beam crane system
New crane system permits ergonomical working!

Crane system in praxis
Ease of movement!
The lifting devices are simple and easy to operate, thanks to the new crane.


Construction, functions and performance of the aluminium crane system


Wide range of crane sections

 

  • Various sections permit the configuration of cranes optimised for weight, load and costs 
  • The crane sections can be u to eight metres in length! Unique trolleys

 

Unique trolleys

 

  • The use of an extremely modern technical plastic material makes the trolleys very light and easy to move.
  • Each trolley can support a load of up to 500 kg.


Crane sections
Wide range...
The wide range of different crane sections permits optimal configuration of the desired crane.

Trolleys
Unique trolleys
The special trolleys make the cranes extremely easy to move.


Functional design

 

  • Innovative section geometry  
  • Modular construction system
  • All accessories suitable for all crane sections

 

Intelligent configuration

 

  • With the Schmalz configuration program, cranes can be configured in a matter of seconds.


Functional design
Functional design
Easy installation thanks to the intelligent modular design of the sections.

Configurator
Intelligent configuration
With the special software, customer-specific cranes can be configured in seconds!



Your contact for all inqueries:


J. Schmalz GmbH
Förder- und Handhabungstechnik
Kerstin Löffler
Marketing Services
Aacher Str. 29
D-72293 Glatten
Phone: +49 7443/2403-323
Fax: +49 7443/2403-623


eMail: kerstin.loeffler@schmalz.de
 




© 2007 Schmalz | Disclaimer



Login


Recommend page


Add bookmark


Print



Top