New suction pads for the automotive industry
Remote control for vacuum tube lifters

Further articles...


Netpioneer Karlsruhe GmbH - www.netpioneer.de



Recommend page
Add bookmark
Print

news & press > Product news > Vacuum components & gripping systems
Product news, vacuum components

Find out more about our innovations and clever further developments in the sector of suction pads, vacuum generators, switches, filters, ...

Here, you will see what is the state of the art!


 
23/Jul/2008
New diaphragm vacuum pump from Schmalz

Particularly lightweight vacuum pump with excellent efficiency.


 
18/Jul/2008
High-temperature suction plates SPL-HT

Innovative solution for automation of hot workpieces up to 600°C.


 
10/Jul/2008
Vacuum suction cups made of PVC

Flexible and wear-resistant vacuum suction cups made of PVC for the packaging and CD-/DVD-industry.


 
30/Jun/2008
Industry solutions for solar industry

Vacuum-Technology for the whole manufacturing process from single wafers to complete solar modules.


 
13/Jun/2008
Rectangular suction pads FSGB-R Bellows suction pads with rectangular surface for automated handling in the packaging industry.
 
12/Jun/2008
Efficiency Thanks to Modular Design

The vacuum gripping system “Vacuum Spider SSP” ensures a quick and cost-effective configuration.


 
11/Jun/2008
World first: Palletiser/depalletiser Layer Master

Palletiser/depalletiser Layer Master, an automation solution for depalletising and palletising unmixed layers.


 
16/Apr/2008
Industry solutions for packaging

Schmalz offers the complete solution for automated handling of all types of packaging!


 
10/Apr/2008
Suction pads for the packaging industry

Soft but hard-wearing bellows suction pads made of PVC are suitable for a wide range of applications.


 
10/Apr/2008
Needle grippers lift things which vacuum cannot grip

The new special grippers are the perfect supplement to the existing Schmalz range.


 
3/Apr/2008
New catalogue "Vacuum Components 2008/2009"

500 pages full of vacuum technology – now available!


 
31/Mar/2008
A reliable material-flow solution...

Thorough rationalisation in production and distribution is an absolute necessity.


 
21/Mar/2008
Valve technology: correct selection and configuration

Vacuum valves are used to control the vacuum and to improve the process safety in vacuum-gripper systems.


 
4/Mar/2008
The specialists in the woodworking sector

Suction pads from Schmalz guarantee reliable, fast, careful and efficient gripping and transport of furniture elements, parquet flooring, chipboard and many other things.


 
26/Feb/2008
New dry-running pump with excellent efficiency

Addition to the range of components: diaphragm pump EVE-TR-M


 
17/Dec/2007
Suction pads at super prices - test us!

Do you use suction pads? We will make you an attractive offer!


 
10/Dec/2007
New blower with very good price-performance ratio

High-quality technology at a favourable price.


 
6/Dec/2007
Vacuum generators: correct selection and configuration

For the generation of vacuum different kind of generators can be used. They all have specific advantages and the correct selection is very important for the entire vacuum system!


 
9/Oct/2007
Mounting elements: correct selection and configuration

A useful check list for the planning of mounting elements


 
21/Sep/2007
Suction pad SPK with new sealing ring

Optimized sealing ring for better product properties


 
20/Sep/2007
More performance and flexibility for tooling systems

With innovative vacuum components, Schmalz improves gripping systems for the automotive industry


 
4/Sep/2007
New suction pad for extremely hot workpieces

Products with temperatures of up to 600°C can be handled without problems


 
28/Aug/2007
Pressure switch with teach function

New pressure switches whose switching point can be set by pressing a button!


 
3/Aug/2007
New inline vacuum filter

A clean vacuum for your system


 
4/Jul/2007
Suction pads – selection and configuration

Suction pads are the connecting element between the workpiece and the vacuum generator. Their technical and physical design is thus decisive for correct operation of the entire vacuum gripping system!


 
22/Jun/2007
Vacuum filter with monitoring function

New series of vacuum filters offers more process safety and ease of use


 
30/May/2007
Efficient handling of doors

New product: special large-area vacuum gripper FXC for optimised handling of doors


 
29/May/2007
New special suction pads for handling wood

Suction pads SHF – the adaptable and robust all-rounders for smooth, rough and even porous workpiece surfaces


 
19/Apr/2007
Vacuum generator X-Pump with field-bus interface

The compact ejectors SXP/SXMP are now available with an extended feature: connection to a field bus either with an I/O box or with direct DeviceNet connection.


 
18/Apr/2007
Large-Area Vacuum Gripper with Individual Suction Pads

New product improves handling of "non-rigid" workpieces such as cardboard boxes, trays, film-packed goods, etc.


 
6/Mar/2007
Innovative special suction pads for sheet metal

New sheet-metal suction pads with optimised frictional force and modular design


 
2/Jan/2007
Problem-free handling of cans with a large-area gripper

New "combi-foam" permits handling of complete layers of cans and jars


 
2/Jan/2007
New, hard-wearing suction pads made of PVC

The suction-pad material PVC offers a long service life at an attractive price


 
2/Jan/2007
Floating suction pads SBS with new support

Product modification permits faster release of workpieces


 
16/Oct/2006
Cost reduction in the handling of sheet-metal parts in the press shop and bodyshell assembly by elimination of errors

The elimination of tooling errors and leaks by the Schmalz Condition Monitoring system ensures a previously unknown level of process reliability.


 
10/Oct/2006
New vacuum switch with teach function Competitive advantages from the use of vacuum switches whose switching point can be set by pressing a button!
 
10/Oct/2006
Vacuum technology in the plastics industry

Dynamic handling of parts with vacuum components


 
22/Sep/2006
New: lightweight vacuum generators with additional functions

The extremely light basic ejectors of the SBP series are now available with integrated valve technology and a vacuum monitoring function!


 
20/Sep/2006
Silicone extends the application spectrum

Flat suction pads SGPN now also available in silicone


 
21/Jul/2006
SAOG - the adaptable gripper

The oval, bell-shaped suction pad is ideal for gripping workpieces with complex shapes.


 
21/Jul/2006
Schmalz's suction-pad material silicone (SI) complies with FDA guidelines

Special legal requirements for consumer protection exist in the foodstuffs, pharmaceutical and In medical-technology industries!


 
15/May/2006
FXC/FMC - maximum flexibility in automated handling tasks

The new large-area vacuum gripper system FXC/FMC is so flexible that it can be used in almost any sector of automated handling.


 
14/May/2006
Rational palletising and depalletising with minimum cycle times

One at a time is a thing of the past! Move complete layers of goods instead - with the large-area vacuum gripper system SPZ.


 
13/Apr/2006
The new Schmalz Line Pump: slim but powerful!

For the independent generation of vacuum directly at the suction pad, Schmalz has developed a new vacuum generator - the Schmalz Line Pump.


 
12/Apr/2006
Schmalz Base Pump - progress is unstoppable!

Handling tasks are becoming faster and faster and have to be optimised for performance, which means that lighter and more compact components are needed. The innovative Schmalz Base Pump offers completely new solutions.


 
12/Apr/2006
"One for all " now even better: the new suction plate SHF

Available in various sizes, the SHF suction plates are the all-round stars for smooth and rough surfaces.


 
17/Feb/2006
New product: bulkhead stuffing box

New, simple and flexible way of mounting suction pads in vacuum gripper systems.


 
17/Feb/2006
Floating suction pad SBS - new sizes

Our floating suction pads for the low-contact handling or easily damaged parts are available in short in the diameters 20 and 30 mm.


 
17/Feb/2006
New: application videos on our website

In addition to the many applications photos, various videos are now available for downloading.


 
23/Dec/2005
Handling of deep-frozen products: Schmalz Palletizer SPZ-M-C

Large-format vacuum layer gripper for use in deep-freeze areas with temperatures as low as -30°C.


 
19/Dec/2005
Calculating hose diameters with the new VacuCalculator

The new version of the vacuum calculator offers a useful new function.


 
19/Dec/2005
Magnetic gripper SGM now available in new size

The magnetic gripper SGM from Schmalz is now available in a diameter of 34 mm.


 
15/Dec/2005
Optimised sensing valve for SHF suction pads

The newly designed sensing valve for SHF suction pads sets new standards for volume flow and robustness


 
10/Oct/2005
New: Palletizer SPZ-S/M-C - the universal large-area gripper

Palletizing and depalletizing of complete product layers, single or multiple packages and separating layers now also possible for deep-frozen goods


 
20/Sep/2005
New vacuum layer gripper - Schmalz Palletizer SPZ

The latest example of a "ready-for-use" complete system is a large-size vacuum layer gripper for removing complete layers of rigid cardboard boxes from pallets and stacking them on other pallets, designed for a customer in the packing industry.


 
16/Sep/2005
The lead is measurable!

You MUST have this new monitoring specialist from Schmalz! Small but good - the powerful and robust miniature vacuum switch has many clever and practical features..


 
30/Jun/2005
The new generation of vacuum generators - Schmalz X-Pump

Timely detection of errors and avoidance of expensive consequent damage with "condition monitoring".


 
29/Apr/2005
New: special suction pads for the woodworking sector

The new flat suction pads of the type SHFN have special features which make them ideal for woodworking applications.


 
7/Apr/2005
Powerful compact ejectors for automation applications

Timely detection of errors and avoidance of expensive consequent damage with "condition monitoring"


 
28/Mar/2005
The ideal solution for difficult surfaces

Optimising the material flow with the large-area vacuum gripper SBX


 
4/Feb/2005
Handling of flat, porous workpieces

Large-area vacuum gripper system FX/FM with separating function.


 
13/Dec/2004
The magnetic gripper SGM works where vacuum fails

Handling of metal sheets with holes with the new magnetic grippers from Schmalz.


 
13/Dec/2004
New spring plunger with flexible holder

The new spring plunger with flexible holder for suction pads permits rapid and individual adaptation to workpieces of varying height.


 
12/Dec/2004
Inline valves control vacuum directly on the suction pads

Compact inline vacuum valves offer technical and economic benefits, together with more process safety.


 
10/Nov/2004
Operating instructions now available online!

New: the user manuals for all vacuum components are now available on our website.


 
27/Oct/2004
Innovations Autumn 2004

The vacuum specialist presents many interesting product innovations!


 
15/Oct/2004
New spring plunger with flexible holder FSTF

Spring plunger with flexible holder for suction pads permits fast and individual adaptation to workpieces with varying heights.


 
15/Oct/2004
Switch with PIN code

Digital vacuum switch with PIN-code protection of the vacuum-parameter settings.


 
15/Oct/2004
Suction pads for the packing industry

The handling of packing materials with vacuum components places high demands on vacuum technology.


 
15/Oct/2004
Low-contact handling with floating vacuum grippers

Innovative floating vacuum grippers for low-contact handling of easily damaged parts.


 
25/May/2004
Schmalz vacuum technology innovations catalogue 2004

The latest supplement to the Schmalz catalogue Vacuum Components 2003/2004.


 
5/May/2004
Vacuum connection systems

Connection systems deliver the vacuum where you want it!


 
4/Nov/2003
New suction pads designed especially for plastic parts

Suction pads made of HT1 - designed especially for plastic parts - leave no marks!


 
3/Nov/2003
Miniature vacuum sensor

Compact vacuum sensor permits monitoring of the vacuum directly on the suction pad


 
3/Nov/2003
Universal vacuum gripper with small dimensions

The new large-area vacuum gripper FX-120/60-SW offers perfect handling in many new application areas!


 
3/Nov/2003
New from Schmalz: inline vacuum valves

More process safety during vacuum-handling by direct measurement and control in the valve


 
15/Jul/2003
The VacuGrip FX-FM series

Standard components for flexible large-area gripper solutions


 
15/Jul/2003
Lifting complete layers from a stack with the VACUBOX

The new VacuBox from SCHMALZ offers, with its patented technology and flexible construction, decisive advantages in the lifting and moving of complete layers of cut wood from stacks.


 
8/Jul/2003
Sheet-metal suction pads - now available in new sizes

Expanding of the existing product rang of special suction pads


 
8/Jul/2003
Pneumatically regulated ejectors – vacuum regulation without electric power

The compact ejector series SCP is now available in power stages 20 an 30 with rurely pneumatic regulation to reduce the consumption of compressed air.


 
8/Jul/2003
The new VacuGrip FX range - the flexible large-area vacuum grippers for every handling task

Just some of the highlights of the new FX-series: high suction capacity, short cycle times, flexibility, minimum maintenance costs.


 
7/Jul/2003
The new vacuum-technology catalogue 2003/2004

The new main catalogue from Schmalz: the innovation package


 
9/Aug/2002
New suction pads in the Schmalz product range

Suction pads which were not available in the Schmalz product range can now be ordered online!


 
12/Apr/2002
Spring plungers FSTI - dirt-protected for a longer lifetime!

New "dirt-protected" spring plungers for a longer lifetime!


 
12/Apr/2002
Large-area suction pad system VacuGrip FX-35

The new large-area suction pad VacuGrip FX-35 is a man-of-all-work!


 
12/Apr/2002
Multi-stage ejector SEM - nothing but suction capacity!

The SCHMALZ family of basic ejectors has a new member: the multi-stage ejector of the SEM series.


 
12/Apr/2002
Spring plungers FSTE/FSTA HD - ideal for rough operating conditions!

These heavy-duty spring plungers are also available with anti-rotation guard.


 
10/Sep/2001
Vacuum cup filter VFT - ensure a clean vacuum

The new vacuum filter VFT is particularly suitable for use as a (pre-) filter for vacuum generators, primarily ejectors and small pumps.


 
20/Aug/2001
New series of suction pads for handling metal sheets

The existing range of round special suction pads for metal sheets is now supplemented by a new series of oval pads.


 
20/Aug/2001
Frequency-regulated vacuum blowers Gebl K40 FU - vacuum on demand!

These new vacuum blowers offer either a very high suction capacity or a very high vacuum, as desired. They are thus ideal for handling porous materials and lifting heavy loads.




© 2006 Schmalz | Disclaimer



Login


Recommend page


Add bookmark


Print



Top