Handling of Abrasive and Fexible Cardboard Boxes by Bellows Suction Pads SPOB1

Product group: Vacuum Components
Sector: Packaging
Component: Packaging

Handling rough cardboard sheets

The handling of extremely abrasive (e.g. rough cardboard sheets) and unstable workpieces (e.g. rough cardboard) belongs to the daily tasks of the packaging industry. This processes can be automated by the high suction force of the oval Bellows suction pads SPOB1.

The special material Elastodur ED-65 provides a high tear resistance (3 times more than NBR). This enabels heavy-duty operation in multi-shift service with very short cycle times and high acceleration.

Because of this advantages, the Bellows suction pads SPOB1 are used in Pick-and-Place applications and palletizing processes.


More information about the products

Further information


Further information:

Availability and price check
Vacuum components, clamping systems and workshop equipment


Direct order


Shopping cart

0Positions 0,00 €

Schmalz Media Center

Vacuum Tube Lifter JumboFlex

You can find application videos for various industries demonstrating our vacuum tube lifters and vacuum lifting devices in the Schmalz Media Center.

More...