Applications > Application examples > Vacuum clamping systems

Suction blocks for Schmalz dual-circuit consoles



Suction blocks for dual-circuit consoles



The suction blocks of the VC-K2 system are first secured to the consoles by means of vacuum to prevent them from moving as the workpiece is positioned. The workpiece and the suction blocks are clamped securely and precisely to the consoles by of a second vacuum circuit.


The suction blocks are available in the hights 50 mm and 100 mm.




Suction blocks VC-K2



Your benefits:

  • enormous flexibility due to fast positioning / removing from the console

  • a maximum of precision and repeat accuracy




Inquiry


Do you want to learn more about this application?
Simply send us an inquiry.
Inquiry form