Applications > Application examples > Vacuum handling systems

Vacuum Tube Lifter Jumbo with Double-Vacuum Head

Double-Vacuum Head DG 20 H-/SO



JumboHandy with DG
JumboHandy with Double-Vacuum Head


The very complex surface shapes of some workpieces often require extremely flexible vacuum grippers such as the one shown here. This is used for lifting car fuel tanks made of plastic. In order to compensate for the very irregular surface shape, these vacuum head uses two bellows-type suction pads which can adapt themselves to even extreme angles. Since this vacuum head is used for handling various tank models, the individual suction pads can be moved quickly to any desired position with the aid of quick-change adapters. This is an ideal application for the vacuum tube lifter JumboHandy 20.

Reference No. 11.03.15.10346





Lifting devices for metal

Hebegeräte Metall

Here, you will find a wide range of sector-specific lifting devices.
Lifting devices for metal industry


Inquiry


Do you want to learn more about this application?
Simply send us an inquiry.
Inquiry form