Applications > Application examples > Vacuum handling systems

Vacuum Tube Lifter Jumbo with Roll Gripper

JumboErgo 65 with special gripper



Roll gripper
JumboErgo with roll gripper


This vacuum gripper is suitable for lifting rolls of plastic foil and can be flange-mounted on a standard Jumbo device. It is shaped to match the curvature of the rolls. The venting unit ensures rapid release of the load without damage.

Reference No. 11.03.11.10151





Lifting devices for metal

Hebegeräte Metall

Here, you will find a wide range of sector-specific lifting devices.
Lifting devices for metal industry


Inquiry


Do you want to learn more about this application?
Simply send us an inquiry.
Inquiry form