With this pneumatical expansion gripper foil rolls may be gripped in the inner core and can horizontally be deplaced. The air pressure supply is carried out by a spiral hose through the lifting tube. The plugs under applied air pressure can carry up to 75 kg at core diameters 80-90 mm. Smaller whole grippers are able to take at 40 to 45 mm core diameter 15 kg coils.
Reference No. 11.03.01.10087
Lifting devices for metal
Here, you will find a wide range of sector-specific lifting devices.