Applications > Application examples > Vacuum handling systems

Vacuum Tube Lifter Jumbo with Swivelling Unit

Swivelling unit SE 65/SO



Swivelling unit
Jumbo with swivelling unit


The lifting unit of the Jumbo 65 consists of four oval suction pads shaped to fit the surface of plastic rolls. The vacuum for picking up the load is generated by an ejector. With the aid of the separate lever, the rolls can be swivelled manually between the 0° and 90° positions and locked in either position.

Reference No. 11.04.06.10281





Lifting devices for metal

Hebegeräte Metall

Here, you will find a wide range of sector-specific lifting devices.
Lifting devices for metal industry


Inquiry


Do you want to learn more about this application?
Simply send us an inquiry.
Inquiry form