Applications > Application examples > Vacuum handling systems

Vacuum Tube Lifter Jumbo with Special Gripper

JumboErgo 65 with Special Gripper



Special gripper
JumboErgo with special gripper


This adapter for the JumboErgo 65 is intended for lifting cardboard tubes with a length of 95 cm. For this purpose, it is equipped with two rows of 16 suction pads each. These bellows-type suction pads ensure careful and safe lifting, since they adapt themselves to any unevenness and curvature of the tubes. The pads are made of a silicone material which leaves hardly any marks on the tubes.

Reference No. 11.03.18.10075





Inquiry


Do you want to learn more about this application?
Simply send us an inquiry.
Inquiry form