Vacuum Tube Lifter Jumbo with Door-Vacuum Head VG-SO
Quadruple-Vacuum Head VG 110/SO
Jumbo with door gripper
„ And now, what is SCHMALZ doing, if my doors have windows and the outer dimensions are changing permanently? Hhhhm?“ No problem for the easy going, bowl geared Cross bar. Only one hand is necessary to change the distance between the Oval suction pads mounted along the crossbeams with a minimum of 80 mm brightness. Comfortable and without any physical effort!
Reference No. 11.xx.xx. 00177
Inquiry
Do you want to learn more about this application?
Simply send us an inquiry.