Applications > Application examples > Vacuum handling systems

Lifting Device VacuMaster 150/75 kg

VacuMaster for glass rods



VM 150/75 kg
VacuMaster for glass rods


This VacuMaster was designed especially for handling quartz glass rods with a length of about 5 m. It is operated by two persons at the narrow ends of the unit who pick up the rods and can place them in plastic-foam shells. The rods are picked up by flexible bellows-type suction pads which ensure careful but safe lifting. The vacuum is generated by an external vacuum centre. A battery-operated warning device provides optimum safety during operation.

Reference No. 12.02.01.12645





Inquiry


Do you want to learn more about this application?
Simply send us an inquiry.
Inquiry form