Applications > Application examples > Vacuum handling systems

Lifting Device VacuMaster Special

VacuMaster Window 50/2-p



VM Window 50/2-p
VacuMaster Window 50/2-p


This window lifting unit was designed for listing and moving glass panes and complete windows. The vacuum is generated pneumatically by an ejector which, in this application, is equipped with an automatic air-saver: the vacuum generator is switched off when the working vacuum is reached, thus saving valuable energy. The suction pads have the dimensions 435 x 120 mm and can be adjusted over a range from 1300 to 1800 mm. After the windows have been lifted, they can be swivelled manually by +/- 90°.

Reference No. 12.02.04.10331





Inquiry


Do you want to learn more about this application?
Simply send us an inquiry.
Inquiry form