Applications > Application examples > Vacuum handling systems

Lifting Device VacuMaster

VacuMaster 1000-SO



VM 1000-SO
VacuMaster 1000-SO


This device has a very special vacuum head with a total of 48 suction pads SPK 80. The suction pad can be activated and deactivated in groups with the aid of manually operated slide valves. This VacuMaster 1000 is used to move wall elements of prefabricated houses, complete with wall tiles, of various sizes. All of the suction pads and the complete crossbeams can be positioned freely.

Reference No. 12.02.07.00393





Inquiry


Do you want to learn more about this application?
Simply send us an inquiry.
Inquiry form