The photograph shows the standard unit with a double vacuum head with 2 suction plates, suitable for handling small panels. A quadruple vacuum head is available for handling larger panels.
In order to cover the maximum possible working area, the JUMBO is installed on an easily moved crane. It thus acts as an ideal and ergonomically designed aid for the load of CNC wood-working machines
Reference No. 11.03.15.10014