Applications > Application examples > Vacuum handling systems

Lifting Device VacuMaster Special

VacuMaster Multi 400-1



VacuMaster Multi
VacuMaster Multi 400-1


The VacuMaster Multi 400-1 with a slewing pillar crane and a chain hoist is the ideal combination for lifting laminated and unlaminated chipboards and MDF boards from a stack onto a horizontal saw. The boards may weigh up to 400 kg, with dimensions up to 4100 x 2100 mm. These devices are also available with a motor-driven swivelling unit for loading vertical saws.

Reference No. 12.01.01.10087





Lifting devices for wood

Hebegeräte Holz

Here, you will find a wide range of sector-specific lifting devices.
Lifting devices for wood industry


Inquiry


Do you want to learn more about this application?
Simply send us an inquiry.
Inquiry form