Applications > Application examples > Vacuum handling systems

Lifting Device VacuMaster VM Parallel Gripper

VacuMaster with Parallel Gripper



VacuMaster with Parallel Gripper
VacuMaster VM 300 Parallel Gripper


The vacuum lifting device shown here with the parallel gripper is used for handling doors with apertures for windows. The gripper is easily moved along the longitudinal beam with a handle and equal spacing of the two cross-beams from the centre line is maintained automatically. This permits the handling of workpieces of varying widths and with only narrow frames.

Reference No. 12.02.01.12424





Lifting devices for wood

Hebegeräte Holz

Here, you will find a wide range of sector-specific lifting devices.
Lifting devices for wood industry


Inquiry


Do you want to learn more about this application?
Simply send us an inquiry.
Inquiry form