Applications > Application examples > Vacuum handling systems

Lifting Device VacuMaster HHVM

The VACUMASTER HHVM 200-4



VacuMaster turnable
The VACUMASTER HHVM 200-4


Is shown here feeding a panel into a horizontal saw.

The device can carry a maximum load of 200 kg, which can be turned 90° in each direction, and was designed specially for the removal of panels stored vertically in racks and feeding them into vertical and horizontal saws. It permits easy handling of raw-wood panels and coated panels.

Reference No. 12.02.06.10818





Lifting devices for wood

Hebegeräte Holz

Here, you will find a wide range of sector-specific lifting devices.
Lifting devices for wood industry


Inquiry


Do you want to learn more about this application?
Simply send us an inquiry.
Inquiry form