Applications > Application examples > Vacuum handling systems

Lifting Device VacuMaster Multi

The VACUMASTER Multi 400/300-90°-2



VacuMaster Multi
The VACUMASTER Multi 400/300-90°-2


Has a maximum lifting capacity of 400 kg (horizontal) and 300 kg (vertical).

The photograph shows it lifting a chipboard panel from a horizontal rack in order to load a vertical sheet chainsaw.

Even the standard version is capable of handling raw chipboards and MDF sheets without problems.

Reference No. 12.01.02.10316





Lifting devices for wood

Hebegeräte Holz

Here, you will find a wide range of sector-specific lifting devices.
Lifting devices for wood industry


Inquiry


Do you want to learn more about this application?
Simply send us an inquiry.
Inquiry form