Applications > Application examples > Vacuum handling systems

Vacuum Tube Lifter Jumbo Multiple Vacuum Head

Multiple Vacuum Head



Multiple Vacuum Head
Multiple Vacuum Head


This vacuum head is used to move six cardboard boxes at a time with the vacuum tube lifter JUMBO. The main advantage of this vacuum head is its low height and the lack of vacuum hoses due to the use of a special tube. The vacuum passes through ducts in the aluminium tube, and the bellows-type suction pads are screwed directly into this tube.

Reference No. 11.03.09.10136





Inquiry


Do you want to learn more about this application?
Simply send us an inquiry.
Inquiry form