Laser printers, each weighing up to 40kg and packed in a cardboard box, can be lifted easily with this special gripper. The mechanical stop permits precise positioning of the grippers. The box can be turned by 90° and locked in this position. The movable operating handle makes lifting easy, even if the boxes have to be lifted to a great height.
Refernce No. 11.03.15.10261
Inquiry
Do you want to learn more about this application?
Simply send us an inquiry.