Vacuum Tube Lifter Jumbo with Multiple Vacuum Head
Multiple vacuum head MFG 30-H-SO
Jumbo with Multiple Head
This gripper is used for moving unfinished glass cathode ray tubes, picking them up by their rear surface. The six bellows-type suction pads (diameter 78 mm) can be adjusted with the aid of ball joints for optimum adaptation to the surface of the workpiece. The built-in quick-change device permits the vacuum tube lifter to be converted rapidly for other applications.
Reference No. 11.03.18.10137
Inquiry
Do you want to learn more about this application?
Simply send us an inquiry.