Single Vacuum Head EG 45-vertical / Rotation unit SE
Jumbo with Single Vacuum Head EG
With this singlegripper for vertical handling and the rotation unit, fixed in the vertical position is it possible to grip boxes sidely out of a pallet. In this load capacity it is aswell no problem with bending out of the lifting axis as shown on the picture. But anyway a trial should for this application always be done!
Reference No. 11.03.11.10398
Inquiry
Do you want to learn more about this application?
Simply send us an inquiry.