Applications > Application examples > Vacuum handling systems

Vacuum Tube Lifter Jumbo Mechanical Gripper

Mechanical Box Gripper



Mechanical Box Gripper
Mechanical Box Gripper


This fork gripper is used for small trays, which are often heavy (in this example, trays for batteries). It is mounted on a JumboHandy 30 (lifting capacity 30 kg). Additional safety lugs mounted on the sides prevent the trays from slipping from the gripper.

Reference No. 11.03.08.10330





Lifting devices for metal

Hebegeräte Metall

Here, you will find a wide range of sector-specific lifting devices.
Lifting devices for metal industry


Inquiry


Do you want to learn more about this application?
Simply send us an inquiry.
Inquiry form