Applications > Application examples > Vacuum handling systems

Vacuum Tube Lifter Jumbo Mechanical Gripper

Mechanical gripper MPG 65 E/S



Mechanical gripper
Mechanical gripper MPG 65 E/S


This mechanical gripper functions as a pneumatic clamp and is used for moving simple, very easily deformed wooden trays. The trays are held at all four corners to stabilise them. The gripping action is driven by compressed air under control of a push button on the left side of the operating handle. A safety device prevents inadvertent opening of the gripper during transport.

Reference No. 11.03.17.10180





Lifting devices for metal

Hebegeräte Metall

Here, you will find a wide range of sector-specific lifting devices.
Lifting devices for metal industry


Inquiry


Do you want to learn more about this application?
Simply send us an inquiry.
Inquiry form