Applications > Application examples > Vacuum handling systems

Lifting Device VacuMaster

VacuMaster 70



VM 70
VacuMaster 70


This VacuMaster, with a carrying capacity of 70 kg, is used for lifting monitors or cylindrical objects. The gripper has two vertical beams which can be adjusted freely. Therefore, the adaptable bellows-type suction pads can be positioned on a part of the load with different dimensions.

Reference No. 12.02.01.12072





Inquiry


Do you want to learn more about this application?
Simply send us an inquiry.
Inquiry form