Applications > Application examples > Vacuum handling systems

Lifting Device VacuMaster

VacuMaster 50/6-TV



VM TV
VacuMaster 50-6/TV


This device is used for ergonomical handling of cathode ray tubes. It consists of six individually adjustable bellows-type suction pads (diameter 78 mm) mounted on a small, compact base unit. This photograph shows how the CRTs, with screen dimensions of 20-29“, are gripped from the rear by the bellows-type suction pads.

Reference No. 12.02.07.00354





Inquiry


Do you want to learn more about this application?
Simply send us an inquiry.
Inquiry form