This gripper serves for handling of the concrete counterweights commonly used in washing machines. These weights are picked up in the horizontal position with a special suction plate and tilted by 90° for installation in part of the washing machine case. The gripper has an additional locking device to hold the weight in the vertical position.
Reference No. 11.03.11.10304
Inquiry
Do you want to learn more about this application?
Simply send us an inquiry.