Applications > Application examples > Vacuum handling systems

Vacuum Tube Lifter Jumbo with Barrel-Vacuum Head

Vacuum Head EG 85-SO 180°



Barrel-Vacuum Head EG 85-SO 180°
Barrel-Vacuum Head EG 85-SO 180°


This ergonomic barrel gripper with 180° turning function has been build for reloading brewery equipment or commissioning tasks in barrel stores. The „ears“ at the side of the gripper cup are made for easy finding the right position at the turning axis, without taking care of barrel position. Even if barrels are delivered on a trolley up side down an easy pick up and turn is given for stacking.

Reference No. 11.03.11.10207





Inquiry


Do you want to learn more about this application?
Simply send us an inquiry.
Inquiry form