This photograph shows a customerspecific solution for moving three precast concrete elements, with a total weight of about 140 kg, simultaneously. For this, a triple vacuum head was mounted on a JumboErgo 200. The extremely soft foam-rubber seal is suitable for picking up objects with very rough surfaces. The positions of the two outer suction pads can be adjusted as required.
Reference No. 11.03.18.10020
Inquiry
Do you want to learn more about this application?
Simply send us an inquiry.