Applications > Application examples > Vacuum handling systems

Vacuum Tube Lifter Jumbo with Round-Vacuum Head

Barrel Round Vacuum Head RG 65/SO



Barrel-Round Vacuum Head 65-SO
Barrel-Round Vacuum Head 65-SO


A high profile round gripper has been designed for horizontal handling of beer barrels. It sucks over the filling pipe. A suction area of minimum 250 mm diameter should be available. The filling pipe might be up to 6 cm high. This gripper is also available - suitable to other load capacities - in other diameters.

Reference No. 11. 03.13.10027





Inquiry


Do you want to learn more about this application?
Simply send us an inquiry.
Inquiry form