Applications > Application examples > Vacuum handling systems

Vacuum Tube Lifter Jumbo Swivelling Single Gripper

Swivelling Single Gripper



Swivelling Single Gripper
Swivelling Single Gripper


Porous cement blocks can be lifted with this Jumbo and then easily swivelled by 90°. The load can be locked at the 0° and 90° positions. The locking handle, which can be moved independently of the swivel position of the load, permits a comfortable hand position during the entire swivelling operation. The suction pad has a foam-rubber sealing lip.

Reference No. 11.04.06.10191





Inquiry


Do you want to learn more about this application?
Simply send us an inquiry.
Inquiry form