Vacuum Tube Lifter Jumbo with Vertical Single Gripper
Vertical single gripper EG-SO
Jumbo with Vertical Single Gripper EG-SO
This is a single gripper for gripping barrels and lifting them with a JumboErgo 140. The cardboard barrels have a diameter of 50-60 cm. The upper stop permits precise positioning of the gripper on the barrel. A stop is also provided at the bottom to prevent the sealing lip from touching the floor and being damaged.
Reference No. 11.03.11.10181
Inquiry
Do you want to learn more about this application?
Simply send us an inquiry.